IESNA:LM-63-2002
[TEST]P950150
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-940-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17515
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2590.1 2873.6 3124.1 3307 3342.5 3143.5 2911.4 2771.9 2752.4 2871.4
3106.9 3395.1 3711.8 4177.2 4576.3 4838.2 5130.9 5484.3 5899.4 6288.2
6618.6 6845.1 6793.6 6630.1 6148.7 5129.8 3841.1 2580.9 1477.4 827.9
553.5 377.4 163.5 84.6 29.7 0 0
2590.1 2857.6 3113.8 3294.5 3335.6 3144.7 2912.5 2766.2 2742.1 2855.3
3081.8 3359.6 3668.4 4076.6 4520.3 4761.6 5055.5 5385.9 5806.7 6180.7
6508.9 6747.9 6706.7 6531.7 6114.4 5159.5 3944 2663.2 1503.7 818.8
554.6 389.9 164.7 96.1 35.4 5.7 0
2590.1 2859.9 3104.6 3299 3365.4 3219 2984.6 2814.2 2767.3 2841.6
3037.2 3273.9 3582.6 3926.8 4369.4 4628.9 4879.4 5177.8 5567.8 5923.4
6273.3 6471.1 6463.1 6227.6 5929.1 5158.4 4075.5 2752.4 1628.4 983.4
677 497.4 328.2 209.3 129.2 50.3 0
2590.1 2832.5 3073.8 3268.2 3376.8 3308.2 3098.9 2907.9 2814.2 2843.9
2980 3188.1 3420.2 3678.7 4060.6 4396.8 4660.9 4942.3 5270.4 5652.4
5984 6274.4 6449.4 6436.8 6412.8 6463.1 6010.3 4930.8 3079.5 1461.4
921.7 712.4 511.1 330.5 162.4 40 0
2590.1 2813 3033.7 3236.1 3376.8 3424.8 3289.9 3108.1 2957.1 2904.5
2967.4 3114.9 3303.6 3524.3 3743.9 4084.6 4480.3 4753.6 5104.6 5468.3
5859.3 6189.8 6443.7 6639.2 6721.6 6870.2 7069.2 6476.8 4992.6 2790.2
1087.5 503.1 339.6 213.8 107.5 13.7 0
2590.1 2792.5 2983.4 3180.1 3341.3 3458 3480.8 3376.8 3246.4 3137.8
3114.9 3179 3321.9 3476.3 3681 3891.4 4252.7 4728.4 5060 5327.6
5675.2 6097.2 6540.9 6936.5 7324.2 7765.6 8553.5 9381.4 9152.7 7837.6
5486.6 2677 851.9 298.5 106.3 12.6 0
2590.1 2752.4 2916 3087.5 3251 3397.4 3528.9 3608.9 3618.1 3595.2
3579.2 3612.3 3691.3 3810.2 3966.8 4176.1 4440.3 4785.6 5220.1 5682.1
6136.1 6667.8 7303.6 7992 8778.7 9493.4 10347.6 11766.7 14077.8 14887.4
12829 8487.1 4400.2 2078.9 723.8 85.8 0
2590.1 2746.7 2891.9 3042.9 3206.4 3349.3 3498 3629.5 3715.3 3763.3
3815.9 3899.4 4009.1 4148.7 4345.3 4586.6 4864.5 5211 5614.6 6091.5
6623.2 7187 7826.2 8582 9341.3 10109.8 10943.4 12085.8 14193.3 16013.7
14848.5 10401.4 5572.3 2434.5 737.6 72 0
2590.1 2718.1 2839.3 2973.1 3104.6 3248.7 3393.9 3544.9 3700.4 3860.5
4009.1 4177.2 4392.2 4658.7 5028 5419.1 5847.9 6288.2 6778.7 7334.5
7885.6 8434.5 8993.7 9606.6 10269.9 10918.2 11576.9 12365.9 13542.6 14595.8
13964.6 11305.9 7090.9 2975.4 630.1 57.2 0
2590.1 2667.8 2752.4 2840.5 2935.4 3036 3144.7 3264.7 3400.8 3564.3
3773.6 4017.2 4292.7 4659.8 5145.8 5699.3 6267.6 6885.1 7562 8269.9
8989.1 9647.8 10271 10858.8 11375.6 11873.1 12451.7 13093.2 13883.4 13870.8
12299.6 9498 5333.3 1565.5 235.6 33.2 0
2590.1 2616.4 2651.8 2688.4 2726.1 2774.2 2830.2 2891.9 2962.8 3060
3188.1 3336.8 3523.2 3793 4170.4 4635.8 5167.5 5721 6280.2 6808.5
7291 7767.9 8242.4 8699.8 9105.8 9467.1 9834.2 10247 10547.7 9876.5
8069.8 5571.2 2207 452.8 124.6 41.2 0
2590.1 2592.3 2595.8 2606.1 2619.8 2631.2 2650.7 2670.1 2691.8 2723.8
2769.6 2817.6 2871.4 2968.6 3116.1 3288.7 3536.9 3836.5 4208.1 4607.2
5010.9 5409.9 5814.8 6193.3 6528.3 6826.8 7079.5 7329.9 7361.9 6553.5
5238.4 3620.4 1450 289.3 74.3 22.9 0
2590.1 2561.5 2544.3 2519.2 2491.7 2463.1 2425.4 2388.8 2336.2 2269.9
2199 2098.3 2006.9 1947.4 1933.7 1962.3 2081.2 2292.7 2562.6 2839.3
3085.2 3280.7 3452.3 3603.2 3715.3 3770.2 3714.1 3458 2919.4 2100.6
1287.6 673.5 256.1 67.5 14.9 0 0
2590.1 2511.1 2416.2 2309.9 2189.8 2038.9 1875.4 1692.4 1507.1 1344.8
1213.3 1106.9 1023.4 964 922.8 882.8 851.9 843.9 880.5 981.1
1100.1 1177.8 1182.4 1114.9 1002.9 849.6 689.5 521.4 364.8 221.8
130.4 76.6 41.2 13.7 3.4 0 0
2590.1 2449.4 2280.2 2083.5 1843.3 1595.2 1364.2 1183.5 1047.5 932
825.6 727.3 654.1 619.8 602.6 579.8 562.6 546.6 526 507.7
494 471.1 436.8 391.1 339.6 287 237.9 200.1 168.1 137.2
102.9 66.3 30.9 8 2.3 0 0
2590.1 2377.4 2129.2 1831.9 1531.2 1263.6 1082.9 950.3 827.9 726.1
662.1 624.4 592.3 563.8 536.3 510 483.7 451.7 416.2 385.4
363.6 341.9 321.3 292.7 267.6 236.7 210.4 183 152.1 118.9
78.9 46.9 21.7 8 2.3 0 0
2590.1 2338.5 2018.3 1645.5 1307 1088.6 940 809.6 719.3 675.8
640.4 601.5 562.6 527.2 495.1 464.3 427.7 388.8 351.1 320.2
295 269.9 253.9 239 219.6 196.7 171.5 144.1 110.9 78.9
56 33.2 14.9 3.4 0 0 0
2590.1 2282.4 1894.8 1475.1 1165.2 981.1 838.2 747.9 703.3 667.8
632.4 587.8 544.3 502 459.7 417.4 375.1 336.2 305.3 281.3
263 247 231 209.3 187.5 167 142.9 117.8 94.9 75.5
56 36.6 12.6 0 0 0 0
2590.1 2248.1 1807.9 1367.6 1096.6 924 795.9 741 707.8 671.2
632.4 587.8 539.7 489.4 440.3 392.2 349.9 317.9 295 272.2
251.6 229.8 211.5 193.3 175 153.2 129.2 105.2 86.9 68.6
49.2 29.7 6.9 0 0 0 0
2590.1 2217.3 1741.6 1307 1069.2 899.9 789 750.1 712.4 674.7
636.9 593.5 546.6 496.3 446 401.4 364.8 329.3 298.5 269.9
245.9 219.6 199 179.5 157.8 130.4 104.1 86.9 70.9 52.6
35.4 17.2 3.4 0 0 0 0
2590.1 2218.4 1725.6 1291 1048.6 885.1 791.3 759.3 728.4 690.7
651.8 610.6 568.3 521.4 472.3 425.4 385.4 348.8 317.9 288.2
257.3 225.3 199 175 148.7 118.9 90.3 75.5 60.6 45.7
29.7 13.7 2.3 0 0 0 0
2590.1 2243.6 1749.6 1307 1061.2 893.1 794.7 762.7 733 695.3
657.5 617.5 574 528.3 480.3 432.2 388.8 352.2 327 299.6
261.9 229.8 201.3 176.1 146.4 117.8 90.3 75.5 59.5 44.6
29.7 13.7 3.4 0 0 0 0
